Safety features
Safety features | ||
|---|---|---|
Protection class | I | According to IEC 61140 |
Insulation resistance | > 500 MOhm | In the delivery state between input and output, measured at 500 Vdc |
> 500 MOhm | In the delivery state between input and protective conductor, measured at 500 Vdc | |
> 500 MOhm | In the delivery state between output and protective conductor, measured at 500 Vdc | |
> 500 MOhm | In the delivery state between output and DC-OK or alarm contacts, measured at 500 Vdc | |
PE resistance | < 0.1 Ohm | Resistance between the protective conductor connection and the housing in the area of the DIN rail mounting bracket. |
Leakage current | Typ. 0.12 mA / 0.31 mA | At 100 Vac, 50 Hz, TN, TT / IT network |
Typ. 0.18 mA / 0.45 mA | At 120 Vac, 60 Hz, TN, TT / IT network | |
Typ. 0.30 mA / 0.76 mA | At 230 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.16 mA / 0.38 mA | At 110 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.23 mA / 0.55 mA | At 132 Vac, 60 Hz, TN, TT / IT network | |
Max. 0.39 mA / 0.94 mA | At 264 Vac, 50 Hz, TN, TT / IT network | |