Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. Lifetime expectancy is specified in operational hours and is calculated according to the capacitor’s manufacturer specification. The manufacturer of the electrolytic capacitors only guarantees a maximum service life of up to 15 years (131,400 h). Any number exceeding this value represents a calculated theoretical service life which can be used to compare devices.
| AC 100 V | AC 120 V | AC 230 V |
|
|---|---|---|---|---|
Lifetime expectancy | 159,000 h | 185,000 h | 223,000 h | At 48 V, 5 A and +40°C |
450,000 h | 523,000 h | 630,000 h | At 48 V, 5 A and +25°C | |
48,000 h | 63,000 h | 121,000 h | At 48 V, 10 A and +40°C | |
137,000 h | 179,000 h | 422,000 h | At 48 V, 10 A and +25°C | |
23,000 h | 38,000 h | 73,000 h | At 48 V, 12 A and +40°C | |
69,000 h | 108,000 h | 207,000 h | At 48 V, 12 A and +25°C |