Efficiency and losses
  | 
  | AC 100 V  | AC 120 V  | AC 230 V  | 
  | 
|---|---|---|---|---|---|
Efficiency  | Typ.  | 94.2%  | 94.8%  | 96.2%  | At 48 V, 10 A  | 
Typ.  | 94.1%  | 94.8%  | 96.1%  | At 48 V, 12 A (Extra Power)  | |
Average efficiency*)  | Typ.  | 93.6%  | 94.1%  | 95.1%  | 25% at 2.5 A, 25% at 5 A,   | 
Losses  | Typ.  | 1.6 W  | 1.7 W  | 2.1 W  | With activated shutdown (0x7000:01 "Disable output")  | 
Typ.  | 6.3 W  | 5.8 W  | 4.8 W  | At 48 V, 0 A  | |
Typ.  | 16.3 W  | 13.4 W  | 12.0 W  | At 48 V, 5 A  | |
Typ.  | 29.5 W  | 26.2 W  | 18.9 W  | At 48 V, 10 A  | |
Typ.  | 36.1 W  | 31.7 W  | 23.1 W  | At 48 V, 12 A (Extra Power)  | 
*) The average efficiency is an assumption for a typical application where the power supply is loaded with 
25% of the nominal load for 25% of the time, 
50% of the nominal load for another 25% of the time, 
75% of the nominal load for another 25% of the time and with 
100% of the nominal load for the rest of the time.
Fig.9: Efficiency vs. output current at 48 V typ.; Losses vs. output current 48 V typ.
Fig.10: Efficiency vs. input voltage at 48 V, 10 A, typ.; Losses vs. input voltage at 48 V, 10 A, typ.