Input inrush current
Active inrush current limitation limits the inrush current surge after the input voltage is switched on.
The charging current of the interference suppression capacitors is disregarded in the first microseconds after switch-on.
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Input inrush current | Max. | 15 APeak | 12 APeak | 5.5 APeak | Temperature-independent |
Typ. | 12 APeak | 10 APeak | 4.5 APeak | Temperature-independent | |
Inrush energy | Max. | 3 APeak | 2 APeak | 0.5 APeak | Temperature-independent |