Safety instructions
Signal words
The signal words used in the documentation are classified below. In order to prevent injury and damage to persons and property, read and follow the safety and warning notices.
Personal injury warnings
DANGER | |
Hazard with high risk of death or serious injury. |
WARNING | |
Hazard with medium risk of death or serious injury. |
CAUTION | |
There is a low-risk hazard that could result in medium or minor injury. |
Warning of damage to property or environment
Notice | |
The environment, equipment, or data may be damaged. |
Information on handling the product
This information includes, for example: |
Intended use
This device is designed for installation in a housing and is intended for general professional use, for example in industrial control systems or office, communication and measuring equipment.
Do not use this power supply in installations where a malfunction could cause serious injury or danger to human life.
Without additional measures to reduce conducted emissions at the output (e.g. by using a filter), the device is not suitable for supplying a local DC network in residential, commercial and light-industrial environments. No restrictions apply for local DC power networks in industrial environments.
Exclusion of liability
All the components are supplied in particular hardware and software configurations appropriate for the application. Modifications to hardware or software configurations other than those described in the documentation are not permitted, and nullify the liability of Beckhoff Automation GmbH & Co. KG.
Personnel qualification
This description is only intended for trained specialists in control, automation and drive engineering who are familiar with the applicable national standards.
Safety regulations
Please note the following safety instructions and explanations!
Product-specific safety instructions can be found on following pages or in the areas mounting, wiring, commissioning etc.
Safety instructions and installation requirements for PS2001-4810-1001 power supply
DANGER | |
Danger of electric shock, fire, injuries, injuries resulting in death!
|
Further notes on installation requirements
|
Minimum installation clearances
Output power in relation to the nominal output | Minimum installation clearances (mm) | ||
---|---|---|---|
top | bottom | Left and right side | |
< 50% | 40 | 20 | 0 |
≥ 50% | 40 | 20 | 5 |
≥ 90% | 40 | 20 | 15 |
Further notes on installation requirements (connection and wiring)
|
Further notes on operation
|