EMC

The EMC behavior of the device is designed for applications in industrial environments as well as residential, commercial or small business environments.

The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.

Without additional measures to reduce emissions at the output (e.g. by using a filter), the device is not suitable for supplying a local DC power network in residential, commercial or small business environments. There are no restrictions for local DC power networks in industrial environments.

EMC interference immunity

 

Strong transients

VDE 0160

Over the entire load range

750V, 0.3ms

EMC interference emission

 

Cable-related interference emission, input lines

EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22

Class B

Interference emission

EN 55011, EN 55022

Class B

Harmonic input current

EN 61000-3-2

Class A requirements met
Class C met between 4A and 12A load

Voltage fluctuations, flicker

EN 61000-3-3

Requirements met 1)

This device complies with FCC Part 15.

Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.

1) Tested with constant current loads, non-pulsating

Switching frequencies

PFC converter

100kHz

fixed frequency

Main converter

80kHz to 140kHz

Output load dependent

Auxiliary converter

60kHz

fixed frequency