DC-OK relay contact
This feature monitors the output voltage at the output terminals of an active power supply.
The contact closes | when the output voltage typically reaches 90% of the set output voltage. |
The contact opens | when the output voltage drops more than 10% below the set output voltage. |
Switching hysteresis | 2 V |
Contact load capacity | Maximum 60Vdc 0.3A, 30Vdc 1A, 30Vac 0.5A, ohmic load |
Minimum permissible load: 1mA at 5Vdc | |
Insulation voltage | See the dielectric strength table in the chapter on Safety features |
