Efficiency and losses
|
| AC 100 V | AC 120 V | AC 230 V |
|
|---|---|---|---|---|---|
Efficiency | Typ. | 93.6% | 94.1% | 95.5% | At 24 V, 20 A |
Typ. | 93.3% | 94.0% | 95.4% | At 24 V, 24 A (Extra Power) | |
Average efficiency*) | Typ. | 93.2% | 93.8% | 95.0% | 25% at 5 A, 25% at 10A, |
Losses | Typ. | 1.6 W | 1.7 W | 2.1 W | With activated shutdown (0x7000:01 "Disable output") |
Typ. | 3.5 W | 3 W | 3 W | At 24 V, 0 A | |
Typ. | 17.5 W | 14.6 W | 13.0 W | At 24 V, 10 A | |
Typ. | 33.0 W | 30.0 W | 23.0 W | At 24 V, 20 A | |
Typ. | 41.5 W | 37.7 W | 28.1 W | At 24 V, 24 A (Extra Power) |
*) The average efficiency is an assumption for a typical application where the power supply is loaded with
25% of the nominal load for 25% of the time,
50% of the nominal load for another 25% of the time,
75% of the nominal load for another 25% of the time and with
100% of the nominal load for the rest of the time.
Fig.9: Efficiency vs. output current; losses vs. output current
Fig.10: Efficiency vs. input voltage; losses vs. input voltage