Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical lifetime which can be used to compare devices.
| AC 100V | AC 120V | AC 230V |
|
|---|---|---|---|---|
Lifetime expectancy | 48,000h | 60,000h | 94,000h | At 24V, 20A and +40°C |
123,000h | 149,000h | 173,000h | At 24V, 10A and +40°C | |
23,000h | 31,000h | 54,000h | At 24V, 24A and +40°C | |
136,000h | 169,000h | 265,000h | At 24V, 20A and +25°C | |
348,000h | 422,000h | 488,000h | At 24V, 10A and +25°C | |
64,000h | 88,000h | 152,000h | At 24V, 24A and +25°C |