Efficiency and losses
|
| AC 100V | AC 120V | AC 230V |
|
|---|---|---|---|---|---|
Efficiency | Typ. | 93.6% | 94.2% | 95.6% | At 24V, 20A |
Typ. | 93.5% | 94.1% | 95.5% | At 24V, 24A (Extra Power) | |
Average efficiency*) | Typ. | 93.2% | 93.8% | 95.0% | 25% at 5A, 25% at 10A, |
Losses | Typ. | 2.5W | 2.2W | 2.2W | At 24V, 0A |
Typ. | 16.0W | 15.0W | 12.5W | At 24V, 10A | |
Typ. | 32.8W | 29.6W | 22.1W | At 24V, 20A | |
Typ. | 40.0W | 36.1W | 27.1W | At 24V, 24A (Extra Power) |
*) The average efficiency is based on assumptions for a typical application with the power supply unit operating at 25% of the nominal load during 25% of the time, 50% of the nominal load during 25% of the time, 75% of the nominal load during 25% of the time and 100% of the nominal load during the remaining time.

