Input inrush current
Active inrush current limitation limits the inrush current surge after the input voltage is switched on.
The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Input inrush current | Max. | 15Apeak | 12Apeak | 5.5Apeak | temperature-independent
|
Typ. | 12Apeak | 10Apeak | 4.5Apeak | ||
Inrush energy | Max. | 1A²s | 1A²s | 1A²s |
