DC input
DC input | |||
---|---|---|---|
DC input | Nom. | DC 110-150V | ±20% |
DC input range | Min. | 88-180Vdc | Continuous operation |
DC input current | Typ. | 4.64A | at 110Vdc, at 24V, 20A |
DC input current | Typ. | 1.66A | at 300Vdc, at 24V, 20A |
Permissible voltage L or N to earth | Max. | 375 Vdc | Continuous according to IEC 62477-1 |
Turn-on voltage | Typ. | 80 Vdc | static |
Shut-down voltage | Typ. | 70 Vdc | static |
Instructions for DC operation
- Use a battery or a comparable DC source. Operation on the DC link of frequency converters is not recommended and may lead to defects or malfunctions.
- Connect the positive pole to L and the negative pole to N.
- Connect the PE terminal to the protective conductor or machine ground.