Overview
PS2001-2420-0000 | Power supply 24V, 20A, 1-phase, Extra Power
| 
 | 
 • AC 100-240V wide-range input • Width only 48mm • Efficiency of up to 95.6% • Excellent part-load efficiency • 120% peak power, 576W • Precise triggering of fuses through high overload / peak current • Safe hiccup overload mode • Active Power Factor Correction (PFC) • Minimum inrush current surge • Full output between -25°C and +60°C • DC-OK relay contact • Current-sharing function for parallel use | 
The PS2001-2420-0000 is a 1-phase 24 V power supply unit with an output current of 20 A and an output power of 480 W. 
On the input side, the device features a wide-range input, Active Power Factor Correction (PFC) and inrush current limiting. 
The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit. The PS2001-2420-0000 features a extra power with a continuous maximum output power of 120% and is able to trigger fuses precisely with a short-term peak current. 
The power supply unit is part of the PS2000 family and has a width of 48 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage. In addition to ATEC/IECEx; Class I Div2 approval, the power supply unit has a SEMI F47 certificate, which is a requirement in the semiconductor industry.
Overview of technical data *)
| Overview of technical data | PS2001-2420-0000 | 
|---|---|
| Output voltage | DC24V (nominal factory setting 24.1V) | 
| Adjustment range | 24 - 28V | 
| Output current | 24.0-20.6A (amb. below +45°C) | 
| Input voltage AC | AC 100-240V -15%/+10% | 
| Mains frequency | 50-60Hz ±6% | 
| Input current AC | 4.26 / 2.23A at 120 / 230Vac | 
| Input voltage DC | DC 110-150V ±20% | 
| Efficiency | 94.2 / 95.6% at 120 / 230Vac | 
| Temperature range | -25°C to +70°C | 
| Size (W x H x D) | 48 x 124 x 117mm (without DIN rail) | 
| Weight | 830 g | 
| Approvals/markings | CE, EAC, UKCA | 
| *) All values typical for 24V, 20A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up period of five minutes, unless otherwise stated | 
