Dimensions and weight

Dimensions and weight

Overall width

48 mm

Height

124 mm

Depth

127 mm
The height of the DIN rails must be added to the depth of the device to calculate the total installation depth required

Weight

660 g

DIN rail

Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15 mm.

Housing material

Body: Aluminum alloy
Cover: zinc-plated steel

Penetration protection

Small parts like screws, nuts, etc. with a diameter larger than 5 mm

Installation clearances

See chapter on Safety instructions and installation requirements

Dimensions and weight 1:Fig.16: Front/side view PS2001-2410-1001