Safety features
Safety features | ||
---|---|---|
Protection class | I | According to IEC 61140 |
Insulation resistance | > 500 MOhm | In the delivery state between input and output, measured at 500 Vdc |
> 500 MOhm | In the delivery state between input and protective conductor, measured at 500 Vdc | |
> 500 MOhm | In the delivery state between output and protective conductor, measured at 500 Vdc | |
> 500 MOhm | In the delivery state between output and DC-OK or alarm contacts, measured at 500 Vdc | |
PE resistance | < 0.1 Ohm | Resistance between the protective conductor connection and the housing in the area of the DIN rail mounting bracket. |
Leakage current | Typ. 0.14 mA / 0.36 mA | At 100 Vac, 50 Hz, TN, TT / IT network |
Typ. 0.20 mA / 0.50 mA | At 120 Vac, 60 Hz, TN, TT / IT network | |
Typ. 0.33 mA / 0.86 mA | At 230 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.18 mA / 0.43 mA | At 110 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.26 mA / 0.61 mA | At 132 Vac, 60 Hz, TN, TT / IT network | |
Max. 0.44 mA / 1.05 mA | At 264 Vac, 50 Hz, TN, TT / IT network |