EMC
The EMC behavior of the device is designed for applications in industrial environment as well as in residential, commercial, and light industry environments. The output may be earthed or non-earthed.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
Without additional measures to reduce the conducted emissions on the output (e.g. by using a filter), the device is not suited to supply a local DC power network in residential, commercial and light-industrial environments. No restrictions apply for local DC power networks in industrial environments.
EMC interference immunity |
| ||
---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750 V, 0.3 ms Criterion A |
EMC interference emission |
| |
---|---|---|
Conducted interference emission input lines | EN 55011, EN 55032, FCC Part 15, CISPR 11, CISPR 32 | Class B |
Interference emission | EN 55011, EN 55032, CISPR 11, CISPR 32 | Class B |
Harmonic input current | EN 61000-3-2 | Class A fulfilled |
Voltage fluctuations, flicker | EN 61000-3-3 | Fulfilled |
This device complies with FCC Part 15. Operation is subjected to following two conditions: |
Switching frequencies | ||
---|---|---|
PFC converter | 100 kHz | Fixed frequency |
Main converter | 84 kHz to 140 kHz | Output load dependent |
Auxiliary converter | 60 kHz | Fixed frequency |
Mikrocontroller | 24 MHz, 48 MHz, 64 MHz | The device uses a total of three microcontrollers |