Front side and operating elements
Input terminals (spring-loaded terminals)
Designation (A) | Description |
---|---|
N | Mains input N |
L | Mains input L |
PE input (protective conductor) |
Output terminals (spring-loaded terminals)
Designation (B) | Description |
---|---|
+ | 2 identical positive poles (internally connected), positive output |
- | 3 identical negative poles (internally connected), negative output |
Output voltage potentiometer
Designation (C) | Description |
---|---|
Potentiometer | Set the output voltage. Factory setting: 24.1 V |
DC-OK LED
Designation (D) | Description |
---|---|
LED green | Lights up when the set threshold value for the output voltage has been exceeded (index 0x8000:16 "DC OK threshold", factory setting: 22 V). |
EtherCAT signal input (RJ45), LED LINK/ACT
Designation (E) | Description | ||
---|---|---|---|
LINK / ACT | Connection: RJ45 plug and Ethernet/EtherCAT cable (min. Cat.5), shielded (see chapter EtherCAT cabling - wire-bound) | ||
LED (green): | |||
Display | State | Description | |
off | - | No connection on the incoming EtherCAT segment | |
on | linked | Preceding EtherCAT device connected | |
flashes | active | Communication with preceding EtherCAT device |
EtherCAT signal output (RJ45), LED LINK/ACT
Designation (F) | Description | ||
---|---|---|---|
LINK / ACT | Connection: RJ45 plug and Ethernet/EtherCAT cable (min. Cat.5), shielded (see chapter EtherCAT cabling - wire-bound) | ||
LED (green): | |||
Display | State | Description | |
off | - | No connection on the outgoing EtherCAT segment | |
on | linked | Following EtherCAT device connected | |
flashes | active | Communication with following EtherCAT device |
EtherCAT - Run LED (green)
Designation (G) | Description | |
---|---|---|
Display | Description | |
EtherCAT RUN | off | State of the EtherCAT State Machine: INIT = initialization of the EtherCAT device |
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | |
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync manager channels | |
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | |
flickering / rapidly flashing | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates |