Efficiency and losses
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Efficiency | Typ. | 92.4% | 93.2% | 94.8% | At 24 V, 10 A |
Typ. | 92.2% | 93.0% | 94.8% | At 24 V, 12 A (Extra Power) | |
Average efficiency*) | Typ. | 92.7% | 93.5% | 95.2% | 25% at 2.5 A, 25% at 5 A, |
Losses | Typ. | 1.6 W | 1.6 W | 2.3 W | With activated shutdown (0x7000:01 "Disable output") |
Typ. | 3.1 W | 3.3 W | 2.6 W | At 24 V, 0 A | |
Typ. | 10.7 W | 9.1 W | 8.0 W | At 24 V, 5 A | |
Typ. | 19.7 W | 17.6 W | 13.1 W | At 24 V, 10 A | |
Typ. | 24.5 W | 21.7 W | 15.9 W | At 24 V, 12 A (Extra Power) |
*) The average efficiency is an assumption for a typical application where the power supply is loaded with
25% of the nominal load for 25% of the time,
50% of the nominal load for another 25% of the time,
75% of the nominal load for another 25% of the time and with
100% of the nominal load for the rest of the time.

