Hold-up time
The hold-up time is the time during which the output voltage of a power supply remains within the specification after a loss of input power. The hold-up time depends on the output load. Without load the hold-up time can be up to several seconds. The green DC-OK LED is also on during this time.
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Hold-up time | Typ. | 73 ms | 73 ms | 73 ms | At 24 V, 5 A, see Fig. Hold-up time vs. input voltage |
Min. | 55 ms | 55 ms | 55 ms | At 24 V, 5 A, see Fig. Hold-up time vs. input voltage | |
Typ. | 37 ms | 37 ms | 37 ms | At 24 V, 10 A, see Fig. Hold-up time vs. input voltage | |
Min. | 28 ms | 28 ms | 28 ms | At 24 V, 10 A, see Fig. Hold-up time vs. input voltage |
