DC input
DC input  | |||
|---|---|---|---|
DC input  | Nom.  | DC 110 - 300 V  | ±20%  | 
DC input range  | 
  | 88 - 360 Vdc  | 
  | 
DC input current  | Typ.  | 2.35 A  | at 110 Vdc, at 24 V, 10 A  | 
0.84 A  | at 300 Vdc, at 24 V, 10 A  | ||
Permissible voltage L/N to ground  | Max.  | 375 Vdc  | Continuous according to IEC 62477-1  | 
Turn-on voltage  | Typ.  | 80 Vdc  | Static  | 
Shut-down voltage  | Typ.  | 70 Vdc  | Static  | 
Instructions for DC operation
Fig.5: Wiring for DC input- The device is designed to be supplied from a DC input voltage.
Use a battery or a comparable DC source. - Connect the positive pole to L and the negative pole to N.
 - Connect the PE terminal to the protective conductor or machine ground.