Dimensions and weight
Dimensions and weight | |
---|---|
Overall width | 39mm |
Height | 124mm |
Depth | 117mm |
DIN rail
| Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm. |
Weight
| 600 g |
Housing material | Housing: Aluminum alloy Cover: Galvanized steel |
Installation clearances | See chapter on Safety instructions and installation requirements |
