Safety features
Safety features | ||
|---|---|---|
Input/output isolation | Double or reinforced electrical isolation | |
SELV | IEC/EN 60950-1 | |
PELV | IEC/EN 60204-1, EN 62477-1, IEC 60364-4-41 | |
Protection class | I | PE (protective conductor) connection required |
Insulation resistance
| > 500MOhm | In the delivery state between input and output, measured with 500Vdc |
> 500MOhm | In the delivery state between input and protective conductor, measured with 500Vdc | |
> 500MOhm | In the delivery state between output and protective conductor, measured with 500Vdc | |
> 500MOhm | In the delivery state between output and DC OK contacts, measured with 500Vdc | |
PE resistance | < 0.1Ohm | Resistance between the protective conductor connection and the housing near the DIN rail mounting bracket. |
Leakage current
| Typ. 0.14mA / 0.36mA | At 100Vac, 50Hz, TN, TT / IT network |
Typ. 0.20mA / 0.50mA | At 120Vac, 60Hz, TN, TT / IT network | |
Typ. 0.33mA / 0.86mA | At 230Vac, 50Hz, TN, TT / IT network | |
Max. 0.18mA / 0.43mA | At 110Vac, 50Hz, TN, TT / IT network | |
Max. 0.26mA / 0.61mA | At 132Vac, 60Hz, TN, TT / IT network | |
Max. 0.44mA / 1.05mA | At 264Vac, 50Hz, TN, TT / IT network | |