Environment
Environment | ||
---|---|---|
Operating temperature 1) | -25°C to +70°C | Reduction of the output power according to Fig. Output current over ambient temperature |
Storage temperature | -40°C to +85°C | For storage and transport |
Output load reduction | 3.2W/°C 6W/°C | +45°C to +60°C / +60°C to +70°C |
Moisture | 5 to 95% r.h. | According to IEC 60068-2-30 Do not energize if there is condensation. |
Oscillation, sinusoidal 2) | 2–17.8Hz: ±1.6mm; 17.8-500Hz: 2g 2 hours/axis | According to IEC 60068-2-6 |
Impacts 2) | 30g 6ms, 20g 11ms 3 impacts / direction, 18 impacts in total | According to IEC 60068-2-27 |
Installation altitude | 0 to 2000m | Without any restrictions |
| 2000 to 6000m | Reduce the output power or ambient temperature, see Fig. Output current over installation altitude. |
Load reduction due to installation altitude | 15W/1000m or 5°C/1000m | Above 2000m, see Fig. Output current over installation altitude |
Overvoltage category | III | According to IEC 62477 -1, installation altitudes up to 2000m |
| II | According to IEC 62477-1, installation altitudes between 2000m and 6000m |
Degree of pollution | 2 | According to IEC 62477-1, non-conductive |
LABS-free | The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops. | |
Corrosive gas | ISA-71.04-1985, Severity Level G3, IEC 60068-2-60 Test Ke Method 4 | |
Audible noises | In the event of no-load, overload or short circuit, the power supply unit emits audible noises. |
1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2cm below the device.
2) Tested in conjunction with DIN rails according to EN 60715 with a height of 15mm and a thickness of 1.3mm and standard mounting position.
