EMC
The power supply is suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
EMC interference immunity  | 
  | ||
|---|---|---|---|
Strong transients  | VDE 0160  | Over the entire load range  | 750V, 0.3ms  | 
EMC interference emission  | According to the generic standards: EN 61000-6-3 and EN 61000-6-4  | |
|---|---|---|
Cable-related interference emission, input lines  | EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22  | Class B  | 
Cable-related interference emission output lines 2)  | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1  | Limit values for the DC current connection according to EN 61000-6-3 are met  | 
Interference emission  | EN 55011, EN 55022  | Class B  | 
Harmonic input current  | EN 61000-3-2  | Class A met between 0A and 12A load Class C met between 6A and 12A load  | 
Class A met between 0A and 12A load Class C met between 6A and 12A load  | ||
Voltage fluctuations, flicker  | EN 61000-3-3  | Requirements met 1)  | 
This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.  | ||
1) Tested with constant current loads, non-pulsating
2) For information only, not mandatory for EN 61000-6-3
Switching frequencies  | ||
|---|---|---|
PFC converter  | 110kHz  | fixed frequency  | 
Main converter  | 84kHz to 140kHz  | Output load dependent  | 
Auxiliary converter  | 60kHz  | fixed frequency  |