Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical lifetime which can be used to compare devices.
| AC 100V | AC 120V | AC 230V |
|
|---|---|---|---|---|
Lifetime expectancy | 128,000h | 141,000h | 176,000h | At 24V, 5A and +40°C |
61,000h | 75,000h | 120,000h | At 24V, 10A and +40°C | |
47,000h | 59,000h | 101,000h | At 24V, 12A and +40°C | |
363,000h | 399,000h | 499,000h | At 24V, 5A and +25°C | |
173,000h | 211,000h | 338,000h | At 24V, 10A and +25°C | |
132,000h | 166,000h | 286,000h | At 24V, 12A and +25°C |