Hold-up time
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Power failure Hold-up time | Typ. | 73ms | 73ms | 73ms | At 24V, 5A, see Fig. Hold-up time over input voltage |
Min. | 55ms | 55ms | 55ms | At 24V, 5A, see Fig. Hold-up time over input voltage | |
Typ. | 37ms | 37ms | 37ms | At 24V, 10A, see Fig. Hold-up time over input voltage | |
Min. | 28ms | 28ms | 28ms | At 24V, 10A, see Fig. Hold-up time over input voltage |
