Input inrush current
Active inrush current limitation (NTCs that are bridged by a relay contact) limits the inrush current after the input voltage is switched on.
The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Input inrush current | Max. | 11Apeak | 7Apeak | 11Apeak | At +40°C, cold start |
Typ. | 9Apeak | 6Apeak | 6Apeak | At +25°C, cold start | |
Typ. | 9Apeak | 6Apeak | 9Apeak | At +40°C, cold start | |
Inrush energy | Max. | 0.1A²s | 0.1A²s | 0.4A²s | At +40°C, cold start |

