Installation positions

Mounting positions that deviate from the standard mounting position require a reduction of the continuous output power or a limitation of the maximum permissible ambient temperature. The extent of the reduction affects the lifetime expectancy of the power supply unit. Therefore, two different characteristic curves for load reduction are provided below:

Characteristic curve A1: Recommended output current.
Characteristic curve A2: Max. permissible output current (results in about half the lifetime expectancy of A1).

Installation positions 1:
Mounting position A (standard mounting position)
Installation positions 2:
Mounting position B (upside down)
Installation positions 3:
Mounting position C (table mounting)
Installation positions 4:
Mounting position D (horizontal clockwise)
Installation positions 5:
Mounting position E (horizontal counterclockwise)