Charging batteries
The power supply can be used to charge lead-acid batteries or maintenance-free batteries (SLA or VRLA batteries). Two 12V batteries connected in series are required.
Instructions for charging batteries:
- Set the output voltage (measured at no load and at the end of the battery cable) very precisely to the end-of-charge voltage.
End-of-charge voltage | 27.8V | 27.5V | 27.15V | 26.8V |
Battery temperature | 10°C | 20°C | 30°C | 40°C |
- Use a 15A or 16A circuit breaker (or a decoupling diode) between the power supply and the battery.
- Make sure that the output current of the power supply is below the permissible charging current of the battery.
- Only use matching batteries when connecting 12V types in series.
- Make sure that the ambient temperature of the power supply remains below 40°C.
- The reverse current to the power supply (battery discharge current) is typically 3.5mA when the power supply is switched off (except when using a decoupling diode).