Accessories for mounting

ZS5301-0003 – Bracket for wall mounting

This bracket is used to mount the device on a level surface or panel without the use of a DIN rail. The bracket can be mounted without loosening the DIN rail brackets.

Accessories for mounting 1:
Isometric view, installation dimensions bracket for wall mounting

ZS5301-0005 – Bracket for side mounting

This bracket is used to mount the power supply unit laterally with or without a DIN rail.

The two aluminum brackets and the black plastic slider of the device must be removed to allow the steel brackets to be mounted.

For lateral DIN rail mounting, the previously removed aluminum brackets and the plastic slider must be mounted on the steel bracket.

For more information please refer to the ZS5301-0005 documentation.

Accessories for mounting 2:
Lateral mounting with and without DIN rail brackets
Accessories for mounting 3:
Installation dimensions Angle for side mounting