Terminology and abbreviations
PE and the earthing symbol  | PE is the abbreviation for "protective earth" and has the same meaning as the earthing symbol  | 
Earth, ground  | This document uses the term “earth” which is the same as the U.S. term “ground”.  | 
T.b.d.  | Still to be defined, value or description will follow in due course.  | 
AC 230 V  | A value preceded by "AC" or "DC" represents a nominal voltage or a nominal voltage range. The nominal voltage or the nominal voltage range may be provided with tolerances. (e.g. AC 230 V ±10%). The calculated total range then indicates the working range of the device. Example:  | 
230 Vac  | A value followed by the unit Vac or Vdc is an instantaneous value that does not contain any additional tolerances.  | 
50 Hz vs. 60 Hz  | Unless otherwise specified, AC 100 V and AC 230 V parameters are valid at a mains frequency of 50 Hz. AC 120 V parameters are valid for a mains frequency of 60 Hz.  | 
may  | A keyword indicating a choice without implied preference.  | 
shall  | A keyword indicating a mandatory requirement.  | 
should  | A keyword indicating a choice with a clearly preferred method of implementation.  | 
