Hold-up time
The hold-up time is the time during which the output voltage of a power supply unit remains within the specification after a loss of input power. The hold-up time depends on the output load. At no load the Hold-up time can be up to several seconds. The green DC-OK LED also lights up during this time.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Hold-up time | Typ. | 70ms | 70ms | 70ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage |
Min. | 55ms | 55ms | 55ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage | |
Typ. | 35ms | 35ms | 35ms | At 24V, 5A, see Fig. Hold-up time over input voltage | |
Min. | 27ms | 27ms | 27ms | At 24V, 5A, see Fig. Hold-up time over input voltage |
