Dimensions and weight
Dimensions and weight | |
---|---|
Overall width | 36mm |
Height | 90mm |
Depth | 91mm |
DIN rail
| Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm. |
Weight
| 270g |
Housing material | High-quality polycarbonate/ABS blend material |
Installation clearances | See chapter on Safety instructions and installation requirements |
Ingress protection | Small parts such as screws, nuts etc. with a diameter of more than 4.2 mm. |
![Dimensions and weight 1:](Images/png/9183367179__Web.png)