Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer.
Please note: The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical service life which can be used to compare devices.
| AC 100V | AC 120V | AC 230V |
|
|---|---|---|---|---|
Lifetime expectancy | 39,000h | 64,000h | 102,000h | At 24V, 3.8A and +40°C |
260,000h | 292,000h | 309,000h | At 24V, 1.9A and +40°C | |
91,000h | 147,000h | 287,000h | At 24V, 3.8A and +25°C | |
640,000h | 720,000h | 815,000h | At 24V, 1.9A and +25°C |