Efficiency and losses
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Efficiency | Typ. | 90.6% | >92.1% | 93.8% | At 24V, 3.8A, full load |
Average efficiency*) | Typ. | 90.5% | 91.6% | 92.0% | 25% at 0.95A, 25% at 1.9A, |
Losses | Typ. | 0.3W | 0.3W | 0.4W | At 24V, 0A (no load) |
Typ. | 5.0W | 4.3W | 3.8W | At 24V, 1.9A (half load) | |
Typ. | 9.5W | 7.9W | 6.0W | At 24V, 3.8A (full load) |
*) The average efficiency is based on assumptions for a typical application with the power supply unit operating at 25% of the nominal load during 25% of the time, 50% of the nominal load during 25% of the time, 75% of the nominal load during 25% of the time and 100% of the nominal load during the remaining time.

