Hold-up time
The hold-up time is the time during which the output voltage of a power supply remains within the specification after a loss of input power. The hold-up time depends on the output load.
At no load the hold-up time can be up to several seconds. During this time, the green DC-OK LED also lights up.
|
| AC 100V | AC 120V | AC 230V |
|
|---|---|---|---|---|---|
Hold-up time | Typ. | 14ms | 25ms | 119ms | At 24V, 3.8A |
Typ. | 40ms | 60ms | 242ms | At 24V, 1.9A | |
Min. | 11.5ms | 20ms | 95ms | At 24V, 3.8A | |
Min. | 32ms | 48ms | 194ms | At 24V, 1.9A |
