AC input
AC input | |||
---|---|---|---|
AC input | Nom. | AC 100-240V | Suitable for TN, TT and IT networks |
AC input range | Min. | 90-264Vac | Continuous operation |
Min. | 264-300Vac | For up to 500 ms max. | |
Permissible voltage L or N to earth | Max. | 300Vac | Continuous according to IEC 60664-1 |
Input frequency | Nom. | 50-60Hz | ±6% |
Turn-on voltage | Typ. | 75Vac | Static, see Fig. Input voltage range |
Shut-down voltage | Typ. | 54Vac | Static, see Fig. Input voltage range |
External input protection | See recommendations in chapter Safety and installation requirements |
AC input |
| AC100V | AC120V | AC230V |
|
---|---|---|---|---|---|
Input current | Typ. | 1.69A | 1.45A | 0.95A | At 24V, 3.8A, see Fig. Input current over output current; |
Power factor
| Typ. | 0.6 | 0.58 | 0.45 | At 24V, 3.8A, see Fig. Power factor over output current |
Start-up delay | Typ. | 50ms | 50ms | 50ms | See Fig. Switch-on behavior definitions |
Rise time | Typ. | 21ms | 21ms | 20ms | At 24V, 3.8A constant current load, 0mF load capacitance, see Fig. Switch-on behavior definitions |
Typ. | 42ms | 42ms | 40ms | At 24V, 3.8A constant current load, 2mF load capacitance, see Fig. Switch-on behavior definitions | |
Turn-on overshoot | Max. | 100 mV | 100 mV | 100 mV | See Fig. Switch-on behavior definitions |

