EMC
The EMC characteristics of the device make it suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
The device complies with the following standards: EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2 and EN 61000-3-3.
This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.
Do not use this device on an AC 100V mains supply with a load of more than 2.9A, if the application is sensitive to a short circuit at the output, even with voltage drops during mains interruptions of less than 20ms.
Without additional measures to reduce conducted emissions at the output (e.g. by using a filter), the device is not suitable for supplying a local DC power network in residential, commercial or small business environments. There are no restrictions for local DC power networks in industrial environments.
EMC interference immunity |
| ||
---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750V; 1.3ms |
EMC interference emission | According to the generic standards: EN 61000-6-3 and EN 61000-6-4 | |
---|---|---|
Conducted interference emission, input lines | EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B |
Conducted interference emission, output lines | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for the DC current connection are not met |
Interference emission | EN 55011, EN 55022, CISPR 11, CISPR 22 | Class B |
Harmonic input current | EN 61000-3-2 | Class A requirements met |
Voltage fluctuations, flicker | EN 61000-3-3 | Met, tested with non-pulsating constant current loads. |
Switching frequencies | ||
---|---|---|
Main converter | 5kHz to 120kHz | Input load and output voltage dependent |