Terminals and wiring

The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.

Technical data

All connections

Connection cross-section

e*: max. 6mm²

f*:  max. 4mm²

a*: max. 4mm² (d<2.8mm)

Connection cross section (AWG)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d<2.8mm)

Strip length

7mm / 0.28inch

e* = solid wire
f* = stranded wire
a* = with ferrule