Overview
PS1111-2403-0000 | Power supply 24 V, 3.8 A, 1-phase
| 
 | 
 • 100-240V wide-range input • NEC Class 2 compliant • Width only 36mm • Efficiency of up to 93.8% • Low no-load power losses • Full power between -10°C and +60°C • Large screw terminals 
 | 
The PS1111-2403-0000 power supply is a single-phase 24V power supply with an output current of 3.8A.
On the input side, the device has a wide-range input and an input inrush current limitation.
The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit.
The output power is 90 W and the NEC CLASS 2 requirements are met. The power supply is part of the PS1000 family and has a width of 36 mm. A DC OK LED monitors the status of the output voltage.
Overview of technical data *)
| Overview of technical data | PS1111-2403-0000 | 
|---|---|
| Output voltage | DC 24V (nominal factory setting 24.1V) | 
| Adjustment range | 24 - 28V | 
| Output current | 3.8 - 3.2A (below +60°C) | 
| Input voltage AC | AC 100-240V ±10% | 
| Mains frequency | 50-60Hz ±6% | 
| Input current AC | 1.45 / 0.95A at 120 / 230Vac | 
| Power factor | 0.58 / 0.45 at 120 / 230 Vac | 
| Efficiency | 92.1 / 93.8% at 120 / 230Vac | 
| Temperature range | -10°C to +70°C | 
| Dimensions (W x H x D) | 36 x 90 x 91mm (without DIN rail) | 
| Weight | 270 g | 
| Approvals/markings | CE, EAC, UKCA | 
| *) All values typical for 24V, 3.8A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up time of five minutes, unless otherwise stated. | 
