Hold-up time
The hold-up time is the time during which the output voltage of a power supply remains within the specification after a loss of input power. The hold-up time depends on the output load.
At no load the hold-up time can be up to several seconds. During this time, the green DC-OK LED also lights up.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Hold-up time | typ. | 14ms | 24ms | 113ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage |
typ. | 38ms | 58ms | 230ms | At 24V, 1.25A, see Fig. Hold-up time over input voltage | |
Min. | 11ms | 19ms | 90ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage | |
Min. | 30ms | 46ms | 184ms | At 24V, 1.25A, see Fig. Hold-up time over input voltage |
