AC input
AC input | |||
|---|---|---|---|
AC input | Nom. | AC 100-240V | Suitable for TN, TT and IT networks |
AC input range | Min. | 90-264Vac | Continuous operation |
Min. | 264-300Vac | For up to 500 ms max. | |
Permissible voltage L or N to earth | Max. | 300Vac | Continuous according to IEC 60664-1 |
Input frequency | Nom. | 50-60Hz | ±6% |
Turn-on voltage | typ. | 75Vac | Static, see Fig. Input voltage range; switch-on behavior definitions |
Shut-down voltage | typ. | 54Vac | Static, see Fig. Input voltage range; switch-on behavior definitions |
External input protection | See recommendations in chapter Safety instructions and installation requirements | ||
AC input |
| AC 100V | AC120V | AC230V |
|
|---|---|---|---|---|---|
Input current | typ. | 1.15A | 1.0A | 0.60A | At 24 V, 2.5 A, see Fig. Input current over output current; power factor over output current |
Power factor*) | typ. | 0.58 | 0.55 | 0.47 | At 24 V, 2.5 A, see Fig. Input current over output current; power factor over output current |
Start-up delay | typ. | 50ms | 50ms | 48ms | See Fig. Input voltage range; switch-on behavior definitions |
Rise time | typ. | 18ms | 18ms | 18ms | At 24 V, 2.5 A constant current load, 0 mF load capacity, see Fig. Input voltage range; switch-on behavior definitions |
typ. | 52ms | 52ms | 50ms | At 24 V, 2.5 A constant current load, 2 mF load capacity, see Fig. Input voltage range; switch-on behavior definitions | |
Turn-on overshoot | Max. | 100 mV | 100 mV | 100 mV | See Fig. Input voltage range; switch-on behavior definitions |
*) The power factor is the ratio of real (or active) power to apparent power in an AC circuit.

