Efficiency and losses
|
| 230 Vac |
|
|---|---|---|---|
Efficiency | Typ. | 95.7 % | At 24 V, 20 A |
Average efficiency*) | Typ. | 95.2 % | 25 % at 5 A, 25 % at 10 A, |
Losses | Typ. | 1.35 W | At 24 V, 0 A |
Typ. | 10.7 W | At 24 V, 10 A | |
Typ. | 21.6 W | At 24 V, 20 A |
*) The average efficiency is based on assumptions for a typical application with a power supply load of:
25 % of the nominal load for 25 % of the time,
50 % of the nominal load for a further 25 % of the time,
75 % of the nominal load also for 25 % of the time and
100 % of the nominal load during the remaining time.
Fig.7: Efficiency over output current; losses over output current