DC-OK relay contact
This function monitors the output voltage generated by the power supply itself.
DC-OK relay contact | |
|---|---|
The contact closes | when the output voltage reaches 22 V. |
The contact opens | as soon as the output voltage falls below 22 V. |
Switching hysteresis | typ. 0.25 V |
Contact load capacity | Maximum 60 Vdc 0.3 A, 30 Vdc 1 A, 30 Vac 0.5 A, ohmic load |
Minimum permissible load: 1 mA at 5 Vdc | |
Insulation voltage | see the table in chapter Dielectric strength |
Fig.6: Behavior of the DC-OK relay contact