Dimensions and weight

Dimensions and weight

Overall width

49 mm

Height

124 mm

Depth

124 mm
The height of the DIN rails must be added to the depth of the device to calculate the total installation depth required

DIN rail

Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15 mm.

Weight

550 g

Plastic material of the housing

Flame retardant polycarbonate (PC) - UL94-V0
Vicat softening temperature specified at 149 °C according to ASTM D1525

Installation clearances

See chapter on Safety instructions and installation requirements

Ingress protection

Small parts such as screws, nuts etc. with a diameter of more than 4 mm

Dimensions and weight 1:Fig.12: PS1061-2410-0000 front/side view