Efficiency and losses
|
| 230 Vac |
|
---|---|---|---|
Efficiency | Typ. | 91.4 % | At 24 V, 10 A |
Average efficiency*) | Typ. | 90.9 % | 25 % at 2.5 A, 25 % at 5 A, |
Losses | Typ. | 5.5 W | At 24 V, 0 A |
Typ. | 12.0 W | At 24 V, 5 A | |
Typ. | 22.6 W | At 24 V, 10 A |
*) The average efficiency is based on assumptions for a typical application with a power supply load of:
25 % of the nominal load for 25 % of the time,
50 % of the nominal load for a further 25 % of the time,
75 % of the nominal load also for 25 % of the time and
100 % of the nominal load during the remaining time.