AC input
AC input  | |||
|---|---|---|---|
AC input  | Nom.  | AC 200 - 240 V  | Suitable for TN, TT and IT networks  | 
AC input range  | Min.  | 180 - 264 Vac  | Continuous operation  | 
Min.  | 264 - 300 Vac  | For up to 500 ms max.  | |
Permissible voltage L or N to earth  | Max.  | 300 Vac  | Continuous according to IEC 60664-1  | 
Input frequency  | Nom.  | 50 - 60 Hz  | ±6 %  | 
Turn-on voltage  | Typ.  | 173 Vac  | Static, see Fig. Input voltage range; switch-on behavior definitions  | 
Shut-down voltage  | Typ.  | 107 Vac  | At 24 V, 0 A, static, see fig. Input voltage range; switch-on behavior definitions  | 
Typ.  | 140 Vac  | At 24 V, 10 A, static, see fig. Input voltage range; switch-on behavior definitions  | |
External input protection  | see recommendations in chapter "Further notes on installation requirements"  | ||
Input current  | Typ.  | 2.2 A  | At 24 V, 10 A, 230 Vac, see fig. Input to output current; power factor to output current  | 
Power factor*)  | Typ.  | 0.52  | At 24 V, 10 A, 230 Vac, see fig. Input to output current; power factor to output current  | 
Peak factor**)  | Typ.  | 3.7  | At 24 V, 10 A, 230 Vac  | 
Start-up delay  | Typ.  | 130 ms  | See Fig. Input voltage range; switch-on behavior definitions  | 
Rise time  | Typ.  | 35 ms  | At 24 V, 10 A constant current load, 0 mF load capacity, see Fig. Input voltage range; switch-on behavior definitions  | 
Typ.  | 100 ms  | At 24 V, 10 A constant current load, 10 mF load capacity, see Fig. Input voltage range; switch-on behavior definitions  | |
Turn-on overshoot  | Max.  | 200 mV  | Ohmic load, See fig. Input voltage range; switch-on behavior definitions  | 
*) The power factor is the ratio of real (or active) power to apparent power in an AC circuit.
**) The peak factor is the mathematical ratio of the peak value to the RMS value of the input current waveform.
Fig.1: Input voltage range; switch-on behavior definitions
Fig.2: Input current over output current; power factor over output current