Overview
PS1061-2410-0000 | Power Supply 24 V, 10 A, 240 W 1-phase
|
The PS1061-2410-0000 is a 1-phase 24 V power supply with an output current of 10 A and an output power of 240 W.
The device has an input voltage range of AC 200 - 240 V and input inrush current limitation.
The power supply is part of the PS1000 family and has a width of 49 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.
Overview of technical data *)
Overview of technical data | PS1061-2410-0000 |
---|---|
Output voltage | 24 V DC |
Adjustment range | 24 - 28 V (24.1 V preset) |
Output current | 10.0 - 8.6 A at 24 - 28 V, ambient temperature <55 °C |
Output power | 240 W (ambient temperature < 55 °C) |
Input voltage AC | AC 200-240 V (±10%) |
Mains frequency | 50 - 60 Hz ±6% |
Input current AC | 2.2 A |
Power factor | 0.52 |
Efficiency | 91.4 % |
Temperature range | -10 °C to +70 °C (in operation) |
Hold-up time | 33 ms |
Dimensions (W x H x D) | 49 mm x 124 mm x 124 mm |
Weight | 550 g |
Approvals/ | CE, EAC, UKCA |
*) All values typical for 24 V, 10 A, 230 Vac, 50 Hz, +25 °C ambient temperature and after a warm-up time of five minutes, unless otherwise stated. |