Parallel use for redundancy
It is possible to connect power supplies in parallel for redundancy operation in order to achieve better system availability. Redundant systems provide a certain amount of additional power to operate the load when a power supply unit fails. The simplest method is to connect two power supplies in parallel. This is called 1+1 redundancy. If one power supply fails, the other can automatically supply the load current without interruption.
The 1+1 redundancy allows ambient temperatures up to +70°C.
![]()  | Notes on parallel use for 1+1 redundancy 
  | 
Recommendations for the construction of redundant power supply systems:
- Power supplies that contain a DC-OK signal contact are best suited for the construction of redundant power supply systems.
 - Use this DC-OK signal contact to monitor the individual power supplies.
 - Use separate grids for each power supply whenever possible.
 - It is recommended to set the output voltages of all devices to the same value (± 100 mV) or to leave them at the factory setting.
 
Wiring example:
Fig.14: Wiring for 1+1 redundancy with a PS9401-2440-0000 redundancy module