Dimensions and weight
Dimensions and weight | |
|---|---|
Overall width | 39 mm |
Height | 124 mm |
Depth | 124 mm |
DIN rail | Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15 mm. |
Weight | 350 g |
Plastic material of the housing | Flame retardant polycarbonate (PC) - UL94-V0 |
Installation clearances | See chapter on Safety instructions and installation requirements |
Ingress protection | Small parts such as screws, nuts etc. with a diameter of more than 4 mm |
Fig.12: PS1061-2405-0000 front/side view